Arteor

罗格朗

BUS probes Arteor - from 3 °C to 40 °C - 2 modules - magnesium

  • SKU: 573921
  • Short Name: Basic probe
FAQ

Product Description

  • Description:

    Arteor? temperature control BUS/SCS
    Probes

    • To control the room temperature of heating and cooling system
    • Equipped with square version cover plates
    • To be equipped with plates
    • To be installed in flush-mounting boxes
    • 2 modules
    Standard
    • Temperature setting range: from 3 °C to 40 °C
    • Magnesium

Product Features

  • Color: 镁色
  • Outlook Size: 2 DIN:2X22.5X45mm
You do not have permission to download the attachment. Please Login / Register or Contact your local office.

FAQ

FAQ Description