Bathroom heater

罗格朗

Four-light bathroom heater

  • SKU: B12DL5
  • Short Name: Four-light bathroom heater
FAQ

Product Description

  • Description:

    It is integrated by light and warm and ventilation.All the light balls have been done a spray test by 4 degree cold water.Good PC materials for faceplates.Overheat protection.Automatic open fanblades to essmission heating air when to work in abnomal.

Product Features

  • features :

    开孔尺寸:300*300
    面板尺寸:380*350
    加热功率:1100W
    照明功率:40W
    换气风量:120m3/h
    箱体高度:160mm

FAQ

FAQ Description