Bathroom heater

罗格朗

Bathroom heater-wall hanging type

  • SKU: B05DB2
  • Short Name: Bathroom heater-wall hanging type
FAQ

Product Description

  • Description:

    All the light balls have been done a spray test by 4 degree cold water to effeciently ensure the product safety.The colour temperature is between 2300K and 2400K.

Product Features

  • features :

    面板尺寸:360*197
    加热功率:550W
    色温:2300~2400K 

FAQ

FAQ Description