切换导航
产品编号: LE/4DIM/DC
短名称: 0-10V调光执行器
1.强电输入电压:AC 220±10V 50Hz 2.弱电输入电压:DC 12V 3.工作电流:≦115mA 4.静态功耗:≦1.36W 5.内网通讯方式: RS485端口 2路 6.干接点输入:数量4路,输入电压DC 12V 7.LED指示输出: 4路 8.灯光回路: 阻性负载:4*200W(MAX);感性负载:2*100VA(MAX);容性负载:4*100VA(MAX); 9. 0-10V调光输出: 4*100mA(MAX) 10.安装方式:DIN35mm导轨安装 11.安装尺寸:144*90*67mm
©Legrand China. All Rights Reserved
TOP