Arteor

罗格朗

BUS loudspeaker Arteor - flush-mounting - 8 ohms - 100 W - white

  • SKU: 573928
  • Short Name: Loudspeaker
FAQ

Product Description

  • Description:

    Arteor? sound diffusion BUS/SCS
    Flush-mounting loudspeakers8 ohms - 100 W - 50 Wrms

    • To be installed in flush-mounting box min. depth 80 mm
    • White

Product Features

  • Color: White
You do not have permission to download the attachment. Please Login / Register or Contact your local office.

FAQ

FAQ Description